For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVM - Rotary fitting (screw-in connector), straight, friction bearing
Bill of material
GVM NW 32 HL 48
DES
Identifier
GVM NW 32 HL 48
SER
Series
Light
PRES
Pressure
PN 40 bar
OD
Pipe diameter OD
35 mm
G
Thread G
M 48 x 2
D3
Diameter D3
55 mm
I
Length I
22 mm
L2
Length L2
54.0 mm
L3
Length L3
35.0 mm
L6
Length L6
75.5 mm
SW
Width across flats SW
55 mm
S1
Width across flats S1
46 mm
S2
Width across flats S2
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D